??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
Exposed WC flush valve SCHELLOMAT SILENT ECO SV, DN 20
Product description
Exposed WC flush valve SCHELLOMAT SILENT, 3/4" chrome
Description text
Exposed WC flush valve SCHELLOMAT Silent Eco SV, DN 20, Exposed WC flush valve, Isolating valve, 4.5 - 9.0 l, DN 20 G 3/4 AG, Flush pipe connection: Ø 26 mm, Chrome
Manufacturer’s reference number
022500699
GTIN number
4021163141689
product preview
Level of detail
long text - Click on text for HTML view
Exposed WC flush valve SCHELLOMAT Silent Eco SV, DN 20 All-metal design with brass push button. Conform to DIN EN 12541. Dual flush. Scope of delivery Exposed WC flush valve Self-closing cartridge with automatic nozzle cleaning needle Isolating valve Push rosette Ø 60 mm Flush pipe connection with pipe interrupter Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 20 G 3/4 AG Flush pipe connection: Ø 26 mm Certificates: PA-IX 9902/I, DIN-DVGW, Belgaqua Noise class: I, at 100% flow - 022500699
web link
http://www.schell.eu/deutschland_de/a/022500699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
Schallschutzklasse 1
perm. operating temperature
30 °C
perm. operating pressure
5 bar
Nennmaß
20
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
Index
DIN-DVGW, Belgaqua, WELL public
Sheet number of the guideline
17
Valve type
tapping fitting
Web address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D