??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
WC flush valve SCHELLOMAT Basic ND, DN 25
Product description
WC flush valve SCHELLOMAT Basic, for low pressure, 1", chrome
Description text
Exposed WC flush valve SCHELLOMAT Basic ND, DN 25, Exposed WC flush valve, Flush flow 1.0 - 1.4 l/s, DN 25 G 1 AG, Flush pipe connection: Ø 30 mm, Chrome
Manufacturer’s reference number
022520699
GTIN number
4021163148459
product preview
Level of detail
long text - Click on text for HTML view
Exposed WC flush valve SCHELLOMAT Basic ND, DN 25 Low-pressure flush valve. All-metal design with brass push button. Conform to DIN EN 12541. Single flush. Scope of delivery Exposed WC flush valve Self-closing cartridge with automatic nozzle cleaning needle Flush pipe connection with pipe interrupter Technical data Flow pressure: 0.4 - 4.0 bar Single flush: 8.0 - 14.0 l Flush flow: 1.0 - 1.4 l/s Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 25 G 1 AG Flush pipe connection: Ø 30 mm - 022520699
web link
http://www.schell.eu/deutschland_de/a/022520699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
perm. operating temperature
30 °C
perm. operating pressure
5 bar
Nennmaß
25
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
standards/rules/approvals
Sheet number of the guideline
17
Valve type
tapping fitting
Web address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D