??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed urinal flush valves SCHELLOMAT Basic SV, DN 15
product description
Urinal flush valve SCHELLOMAT Basic SV w. isol. valve 1/2" chrome
Description text
Exposed urinal flush valve SCHELLOMAT Basic SV, DN 15, Exposed urinal flush valve, Isolating valve, Flush flow max. 0.3 l/s, adjustable: 1.0 - 6.0 l, DN 15 G 1/2 AG, Internal connector Ø 43 mm (flush pipe Ø 18 mm), Chrome
purchase order number
024770699
GTIN - number
4021163141726
product preview
Level of detail
long text - Click on text for HTML view
Exposed urinal flush valve SCHELLOMAT Basic SV, DN 15 All-metal design with brass push button. Conform to DIN EN 12541. Scope of delivery Exposed urinal flush valve Self-closing cartridge with nozzle bore pre-filter Isolating valve Urinal internal connector Push rosette Ø 60 mm Flush pipe Ø 18 mm x 193 mm Technical data Flow pressure: 0.8 - 5.0 bar Max. Resting pressure: 8 bar Flush flow: max. 0.3 l/s Flush volume adjustable: 1.0 - 6.0 l Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Internal connector Ø 43 mm (flush pipe Ø 18 mm) Certificates: PA-IX 9892/II, DIN-DVGW Noise class: II, at 100% flow - 024770699
web link
http://www.schell.eu/deutschland_de/a/024770699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
II, at 100% flow
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELL public, DIN-DVGW
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D