??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed urinal flush valves SCHELLOMAT Basic SV, DN 15
product description
Urinal flush valve Basic SV Benelux w.ext.conn..w.isol.valve 1/2"chr
Description text
Exposed urinal flush valve SCHELLOMAT Basic SV, DN 15, Benelux model, Exposed urinal flush valve, Isolating valve, Flush flow max. 0.3 l/s, adjustable: 1.0 - 6.0 l, DN 15 G 1/2 AG, Flush pipe Ø 15 mm, Chrome
purchase order number
024790699
GTIN - number
4021163141740
product preview
Level of detail
long text - Click on text for HTML view
Exposed urinal flush valves SCHELLOMAT Basic SV, DN 15 Benelux model All-metal design with brass push button. Conform to EN 12541. Scope of delivery Exposed urinal flush valve Self-closing cartridge with nozzle bore pre-filter Isolating valve Urinal external connector Push rosette Ø 60 mm Flush pipe Ø 15 mm x 314 mm, with pipe interrupter Technical data Flow pressure: 0.8 - 5.0 bar Flush flow: max. 0.3 l/s Flush volume adjustable: 1.0 - 6.0 l Material: Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Flush pipe Ø 15 mm Certificates: PA-IX 9892/II, DIN-DVGW, Belgaqua Noise class: II, at 100% flow - 024790699
web link
http://www.schell.eu/deutschland_be/a/024790699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
II, at 100% flow
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, DIN-DVGW
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D