??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Urinal operating panel EDITION
Product description
Urinal operating panel EDITION plastic, alpine white, for COMPACT II
Description text
SCHELL EDITION urinal operating panel, Designer operating panel,Operating button, adjustable: 1.0 - 6.0 l, B 124 mm x H 153.5 mm x T 12 mm, Front panelAlpine white
purchase order number
028001599
GTIN - number
4021163151855
product preview
Level of detail
long text - Click on text for HTML view
EDITION urinal operating panel For SCHELL COMPACT II concealed urinal flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with nozzle bore pre-filter Installation frame Fastening material Technical data Flush volume adjustable: 1.0 - 6.0 l Material: Actuation Plastic; Front panel Plastic Surface: Actuation Alpine white; Front panel Alpine white Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028001599
web link
http://www.schell.eu/deutschland_de/a/028001599
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
SA700ID07
0
SA700ID08
0
nominal size DN
0
SA700ID34
0.000
material element
plastic
surface element
White/alpinewhite
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
SA200ID03
Urinal-Betätigungsplatte
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D