??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Urinal operating panel EDITION
Product description
Urinal operating panel EDITION stainless steel,f.flush valve COMPACT II
Description text
EDITION urinal operating panel, Vandal-resistant design, Designer operating panel,Operating button, adjustable: 1.0 - 6.0 l, B 120 mm x H 150 mm x T 12 mm, Front panelBrushed stainless steel
purchase order number
028012899
GTIN - number
4021163151862
product preview
Level of detail
long text - Click on text for HTML view
EDITION urinal operating panel Vandal-resistant design For SCHELL COMPACT II concealed urinal flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with nozzle bore pre-filter Installation frame Fastening material Technical data Flush volume adjustable: 1.0 - 6.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 028012899
web link
http://www.schell.eu/deutschland_de/a/028012899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
SA700ID07
0
SA700ID08
0
nominal size DN
0
SA700ID34
0.000
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
SA200ID03
Urinal-Betätigungsplatte
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D