??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Urinal control EDITION E
product description
Urinal control EDITION stainless steel mains operation 240 V
Description text
Urinal control EDITION E, Vandal-resistant design, Infrared, Concealed transformer 100-240 VAC, 50-60 Hz, B 120 mm x H 150 mm x T 12 mm, Front panelBrushed stainless steel
purchase order number
028092899
GTIN - number
4021163151923
product preview
Level of detail
long text - Click on text for HTML view
Urinal control EDITION E Vandal-resistant design Contact-free infrared sensor flushing facility. For SCHELL COMPACT II concealed urinal flush valve. Mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Front panel with infrared sensor window 6 V solenoid valve with pre-filter Installation frame with infrared sensor electronics, programmable Concealed transformer 100-240 VAC, 50-60 Hz Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Flush time (1-15 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Pre-flush (off/1 s, lockout time 5-60 min after last flush) Automatic stadium program (off/1 s per user, main flush 20-60s after last use) Trap flushing (off/1-240 h after last flush) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Pre-flush (off/1 s) Automatic stadium program (off/1 s per user) Rap flush (off/on) Flush time (1-15 s) Material: Front panel Stainless steel Surface: Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 028092899
web link
http://www.schell.eu/deutschland_de/a/028092899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
SA700ID07
0
SA700ID08
0
nominal size DN
0
SA700ID34
0.000
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D