??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION ND
product description
WC operating panel EDITION low pressure plastic alpine white
Description text
WC operating panel EDITION ND, Designer operating panel,Operating button, B 124 mm x H 153.5 mm x T 12 mm, Front panelAlpine white
purchase order number
028151599
GTIN - number
4021163154283
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION ND For SCHELL COMPACT II ND concealed WC flush valve. Low pressure from 0.8 bar. Scope of delivery Designer operating panel Operating button Low-pressure self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 6.0 l Material: Actuation Plastic; Front panel Plastic Surface: Actuation Alpine white; Front panel Alpine white Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028151599
web link
http://www.schell.eu/deutschland_de/a/028151599
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
nominal size DN
SA700ID34
material element
plastic
surface element
White/alpinewhite
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D