??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
WC elements
sanitary installation elements -series designation
WC-UP Spülkasten MONTUS C 120n, concealed cistern without frame
Description text
Concealed WC cistern MONTUS, Type C 120 n, B 48.8 cm x H 42.5 cm
purchase order number
030730099
GTIN - number
4021163161960
product preview
Level of detail
height adjustment
transition piece Ø
mm
Distance between screws
mm
depth
mm
Enter value for T
depth
mm
cm
inch
ft
Turning the flow
°
flushing operation
mm
Enter value for SB
flushing operation
mm
cm
inch
ft
long text - Click on text for HTML view
Concealed WC cistern MONTUS Type C 120 n WC module with concealed cistern 12 cm without frame. For expansion, installation and conversion work in masonry. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Scope of delivery Concealed WC cistern 12 cm, actuation from front Angle valve with regulating function, G 1/2 AG, noise class I Flush pipe Ø 45 mm, with construction plug Plaster base mat Technical data Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting) Dimensions: w 48.8 cm x h 42.5 cm Flush pipe connection: Ø 45 mm Water connection: DN 15 R 1/2 AG (top) Certificates: Belgaqua, NF - 030730099
web link
http://www.schell.eu/worldwide_en/a/030730099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
0 mm
minimum construction width
488 mm
maximum construction width
488 mm
minimum construction depth
126 mm
material element
cistern without frame
surface element
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
point of activation
from the top
type
WC
sheet number of the guideline
21
product description
WC-Modul MONTUS Typ C 80n, mit Spülkasten
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D