??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel MONTUS FIELD
Product description
WC-operating panel MONTUS FIELD E, IR, Dual flush,man. Activation,chrome
Description text
WC operating panel MONTUS FIELD E, Front panelChrome
purchase order number
031230699
GTIN - number
4021163164367
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel MONTUS FIELD E Contact-free infrared sensor flushing facility with button for manual actuation. Dual flush. Actuation from front. Vandal-resistant, zinc die-cast version. Scope of delivery Front panel with infrared sensor window and button for manual actuation Concealed transformer 12 VDC, 100-240 VAC, 50-60 Hz Technical data Stagnation flush: Stagnation flush (24 hours after last flush) Material: Front panel Die-cast zinc Surface: Front panel Chrome Dimensions front plate: w 240 mm x h 162 mm x d 15 mm - 031230699
web link
http://www.schell.eu/deutschland_de/a/031230699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
Zinc die-cast
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Gehäusebauform
WC-betätigungsplatte
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D