??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
angle valve COMFORT
product description
Regulating angle valve COMFORT, 3/8", ASAG, chrome
Description text
Angle valve with regulating function COMFORT, COMFORT handle, Push rosette Ø 54 mm, DN 10 G 3/8 AG with ASAG easy, Ø 10 mm (DN 10 G 3/8 AG), Chrome
purchase order number
049160699
GTIN - number
4021163105353
product preview
Level of detail
long text - Click on text for HTML view
Angle valve with regulating function COMFORT With COMFORT handle. According to DIN 3227. Scope of delivery: Angle valve COMFORT handle ASAG easy (Self-sealing connection thread) Long push rod High-tensile brass cone compression connection with length compensation Push rosette Ø 54 mm Technical data: Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 10 G 3/8 AG with ASAG easy Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 212/IA, DIN-DVGW, ACS, NF, WRAS applied Noise class: I Flow class: A - 049160699
web link
http://www.schell.eu/deutschland_de/a/049160699
fitting type
valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
noise class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
P-IX 212/IA, DIN-DVGW, ACS, NF, WRAS applied
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D