??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-Steuerung EDITION E
product description
WC-control EDITION E with cartridge valve,DN5,stainless steel
purchase order number
010272899
GTIN - number
4021163167214
product preview
Level of detail
long text - Click on text for HTML view
WC control EDITION E Contact-free infrared sensor flushing facility. For SCHELL COMPACT II concealed WC flush valve. Automatic triggering when leaving the WC (room monitoring). Dual flush. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Power supply via SWS, mains adapter or battery compartment. Scope of delivery Front panel with infrared sensor window 6 V solenoid valve with pre-filter Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame with infrared sensor electronics, programmable Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Sensor range (short/medium/long) Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/every 24 hours after last flush) Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l) Material: Front panel Stainless steel Surface: Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 010272899
web link
http://www.schell.eu/deutschland_de/a/010272899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D