??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wc flush valve COMPACT II ND
product description
Concealed WC flush valve COMPACT II ND low pressure w. isolating valve 1"
purchase order number
011370099
GTIN - number
4021163154191
product preview
Level of detail
long text - Click on text for HTML view
Concealed WC flush valves COMPACT II ND Low-noise concealed low-pressure flush valve. For combination with all SCHELL ND WC controls/operating panels. Conform to DIN EN 12541. Internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed flush valve COMPACT II ND, with isolating valve and flush plug Pipe interrupter (DIN EN 12541) Flush-mounted cap Height-adjustable flush pipe with construction plug Technical data Flow pressure: 0.8 - 2.5 bar Flush flow: 1.4 l/s Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Connection: DN 25 G 1 AG (right) Outlet: Flush pipe Ø 45 mm Certificates: dr, Watermark, WELS - 011370099
web link
http://www.schell.eu/deutschland_de/a/011370099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
25
nominal pressure PN
10
minimum operarting temperature
10 °C
material element
brass
surface element
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELS, Watermark
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D