??
CAD model selection
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed urinal flush valve COMPACT II
Product description
ConcealedUrinal flush valve COMPACT II 1/2"
purchase order number
011930099
GTIN - number
4021163149388
product preview
Level of detail
long text - Click on text for HTML view
Concealed urinal flush valve COMPACT II Low-noise concealed flush valve. For accepting SCHELL urinal control/operating panels. Conform to DIN EN 12541. Internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed flush valve COMPACT II, with isolating valve and sealing plug Flush-mounted cap Technical data Flow pressure: 0.8 - 5.0 bar Flush flow: 0.3 l/s Material: Housing Plastic; Waterpath Brass, conform to German drinking water regulations Connection: DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG Certificates: PA-IX 18779/I, DIN-DVGW Noise class: I, at 100% flow Mounting instruction For electronic triggering, provide power supply in accordance with the respective urinal control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. - 011930099
Note
Mounting instruction : For electronic triggering, provide power supply in accordance with the respective urinal control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables.
web link
http://www.schell.eu/deutschland_de/a/011930099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
I, at 100% flow
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
material element
brass
surface element
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
DIN-DVGW
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D