??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wc flush valve COMPACT II
product description
Concealed WC flush valve COMPACT II with isolating valve 3/4"
purchase order number
011940099
GTIN - number
4021163151305
product preview
Level of detail
long text - Click on text for HTML view
Concealed WC flush valves COMPACT II Low-noise concealed flush valve. For combination with all SCHELL WC controls/operating panels. Conform to DIN EN 12541. Internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed flush valve COMPACT II, with isolating valve and flush plug Pipe interrupter (DIN EN 12541) Flush-mounted cap Height-adjustable flush pipe with construction plug Technical data Flow pressure: 1.2 - 5.0 bar Max. Resting pressure: 8 bar Flush flow: 1.0 - 1.3 l/s Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Connection: DN 20 G 3/4 AG (right) Outlet: Flush pipe Ø 45 mm Certificates: PA-IX 18844/I, DIN-DVGW, Belgaqua Noise class: I, at 100% flow Mounting instruction For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25 - 011940099
Note
Mounting instruction : For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25
web link
http://www.schell.eu/deutschland_de/a/011940099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
I, at 100% flow
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
20
nominal pressure PN
10
minimum operarting temperature
10 °C
material element
brass
surface element
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, DIN-DVGW
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D