??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Shower head low aerosol
product description
Low-aerosol shower head vandal-resistant, chrome
purchase order number
018140699
GTIN - number
4021163146691
product preview
Level of detail
long text - Click on text for HTML view
Low aerosol shower head Vandal-resistant shower head, with adjustable tilt angle. Angled version minimises likelihood of use for suicide. Technical data Flow: max. 9 l/min pressure independent Material: Housing Brass, conform to German drinking water regulations Surface: Housing Chrome Tilt angle: 14 - 26 ° Connection: DN 15 G 1/2 AG - 018140699
Note
web link
http://www.schell.eu/deutschland_de/a/018140699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D