??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Shower head COMFORT Flex
product description
Shower head COMFORT Flex Tilt angle range 12-32Grad, adjustable
purchase order number
018210699
GTIN - number
4021163168648
product preview
Level of detail
long text - Click on text for HTML view
Shower head COMFORT Flex Adjustable tilt angle. Vandal-resistant shower head, with soft stream and anti-limescale burls. Angled version minimises likelihood of use for suicide. Scope of delivery Shower head Technical data Flow: max. 9 l/min pressure independent Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Tilt angle: 12 - 32 ° Connection: DN 15 G 1/2 AG Certificates: P-IX 29941/IZ, DIN-DVGW, ACS, WRAS Noise class: I Flow class: Z Note Jet pattern 12°: a 260 mm, b 430 mm, c 690 mm Jet pattern 32°: a 730 mm, b 480 mm, c 1210 mm - 018210699
Note
Note : Jet pattern 12°: a 260 mm, b 430 mm, c 690 mm Jet pattern 32°: a 730 mm, b 480 mm, c 1210 mm
web link
http://www.schell.eu/deutschland_de/a/018210699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
DIN-DVGW, ACS, WRAS applied
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D