??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed shower LINUS D-C-M
product description
Concealed shower LINUS D-C-M CVD mix.wat.chr.without transf. batt. c.
purchase order number
019190699
GTIN - number
4021163157796
product preview
Level of detail
long text - Click on text for HTML view
Concealed shower LINUS D-C-M Mixed water For WBD-E-M concealed masterbox. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Front panel Mixed water operating button with push sleeve CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets Installation frame Fastening material Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (4-120 s, 10 program stages) Stagnation flush (off/20 s, every 24 h) Material: Actuation Brass; Front panel Brass Surface: Actuation Chrome; Front panel Chrome Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm Protection class: IP65 (CVD touch electronics) - 019190699
web link
http://www.schell.eu/deutschland_de/a/019190699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D