??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION
product description
WC operating panel EDITION plastic alpine white
purchase order number
028021599
GTIN - number
4021163151770
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Plastic Surface: Alpine white; Front panel Alpine white Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028021599
web link
http://www.schell.eu/deutschland_de/a/028021599
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
plastic
surface element
White/alpinewhite
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D