??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION ECO
product description
WC operating panel EDITION Eco stainless steel
purchase order number
028052899
GTIN - number
4021163151817
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION Eco Vandal-resistant design For SCHELL COMPACT II concealed WC flush valve. Dual flush. Scope of delivery Designer operating panel Operating buttons for economy/main flush Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 028052899
web link
http://www.schell.eu/deutschland_de/a/028052899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D