??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION ECO 100
product description
Operating panel EDITION Eco 100 - plastic chrome
purchase order number
028250699
GTIN - number
4021163155600
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION Eco 100 For SCHELL COMPACT II concealed WC flush valve with low installation depth of 100-160 mm. Dual flush. Scope of delivery Operating panel Operating buttons for economy/main flush Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Plastic Surface: Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028250699
web link
http://www.schell.eu/deutschland_de/a/028250699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
plastic
surface element
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D