??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
Elements or mounting plate for support and grab handles
sanitary installation elements -series designation
MONTUS load-bearing module for wall-mounted sanitaryware
purchase order number
030630099
GTIN - number
4021163161724
product preview
Level of detail
height adjustment
long text - Click on text for HTML view
High-load module MONTUS High-load mounting module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted sanitary items, such as support (folding) handles, shower seats, shower/bath support handles, urinal partitions, accessories, etc. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Scope of delivery High-load mounting module Multiplex fastening plate, waterproof-bonded, 160 x 500 x 40 mm Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for installation feet Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 24 cm x h 115 cm Note When using support or support folding handles for barrier-free WCs, combine with MONTUS type CS 120 WC module (width: 42 cm). - 030630099
Note
Note : When using support or support folding handles for barrier-free WCs, combine with MONTUS type CS 120 WC module (width: 42 cm).
web link
http://www.schell.eu/worldwide_en/a/030630099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150 mm
minimum construction width
240 mm
maximum construction width
240 mm
minimum construction depth
40 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
no
flushing operation
concealed
Element versions
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D