??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
urinal elements
sanitary installation elements -series designation
Urinal module MONTUS COMPACT II LC, concealed inlet
purchase order number
030890099
GTIN - number
4021163162837
product preview
Level of detail
height adjustment
H2
adjustable mounting distance
long text - Click on text for HTML view
Urinal module MONTUS Type COMPACT II LC Urinal module, height 115 cm with concealed COMPACT II flush valve. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Flush triggering via COMPACT LC urinal control. Scope of delivery Urinal module Cross bar with concealed COMPACT II flush valve, with isolating valve and flush-mounted cap, height-adjustable, intended for COMPACT LC urinal control Cross bar with drain elbow and construction plug, height-adjustable Cross bar for urinal attachment 40-375 mm, height-adjustable Cross bar with noise-insulated urinal connection, with construction plug, height-adjustable Flexible hose Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for urinal installation (fastening bolts M 8 x 100 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Flow pressure: 0.8 - 5.0 bar Flush flow: 0.3 l/s Material: Frame Steel; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Surface: Frame Powder coat finish Dimensions: w 50 cm x h 124 cm Waste water connection: Ø 50 mm Water connection: DN 15 G 1/2 AG (right) Waste water outlet: Ø 50 mm Water outlet: DN 15 G 1/2 IG - 030890099
web link
http://www.schell.eu/worldwide_en/a/030890099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1240 mm
minimum construction width
500 mm
maximum construction width
500 mm
minimum construction depth
100 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
yes
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D