??
CAD model selection
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Außenwandarmatur POLAR II
product description
Außenwandarmatur POLAR II Set, RV,RB, frostsicher,Install.-bausatz,mattchrom
purchase order number
039980399
GTIN - number
4021163152067
product preview
Level of detail
pipe length
long text - Click on text for HTML view
039980399 - Frost-resistant outdoor tap POLAR II set Kit for conduit installation during preliminary building work. Frost-safe valve seat in masonry for wall thicknesses of 200-500 mm. Scope of delivery Frost-resistant outdoor tap Conduit with integrated valve seat Fitting housing with lockable head part and COMFORT operating handle Backflow preventer Anti-vacuum device Long valve shaft Hose screw connection Protective pipe Installation plug Cut-to-length gauges Anti-twist wall rosette with internal thread for inside wall Anti-twist wall rosette with internal thread for outside wall Fastening material Technical data Material: Brass, conform to German drinking water regulations Surface: Matt chrome hole diameter: 38 mm Connection: DN 15 G 1/2 AG Outlet: Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG) Safety device, conforms to EN 1717: HD Certificates: P-IX 19319/II, DVGW, Belgaqua Noise class: II
web link
http://www.schell.eu/deutschland_de/a/039980399
fitting type
Entnahmearmatur (z.B. Sanitärarmaturen,Auslaufarmatur,Zapfventil,Mischbatterien,Zweigriffarmaturen)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 2
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D