??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Design-Eckventil EDITION
product description
Design-Eckventil EDITION, ASAG, 1/2", chrom
purchase order number
053200699
GTIN - number
4021163139457
product preview
Level of detail
long text - Click on text for HTML view
Design angle valve EDITION Design: sieger design. According to DIN 3227. Scope of delivery Designer angle valve Polished brass body Brass cover for actuation and outlet ASAG easy (Self-sealing connection thread) Grease chamber head part Push rod High-tensile brass cone compression connection with length compensation Rosette Ø 60 mm Technical data Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG with ASAG easy Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 229/IA, ACS, NF Noise class: I Flow class: A - 053200699
web link
http://www.schell.eu/deutschland_de/a/053200699
fitting type
Service shut-off valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, NF
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D