Catalog navigation
All catalogs
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel BOARD
Product description
WC-operating panel BOARD, Dual flush, chrome
Description text
WC operating panel MONTUS BOARD, Front panelChrome
purchase order number
031200699
GTIN - number
4021163164275
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
WC operating panel MONTUS BOARD Dual flush. Actuation from top or from front. Technical data Material: Plastic Surface: Front panel Chrome Dimensions front plate: w 230 mm x h 150 mm x d 6.5 mm - 031200699
web link
http://www.schell.eu/deutschland_de/a/031200699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
plastic
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D